Cabinet resistance heaters
Cabinet resistance heaters are used to maintain an optimal internal cabinet environment to minimize moisture buildup inside the outdoor equipment enclosures.
Cabinet resistance heaters keep the internal ambient temperature positive in relation to the outside temperature in order to prevent condensation from forming. Cabinet resistance heaters can be installed in either a vertical or horizontal position. The shape and design of the units ensure optimal heat transfer inside the cabinet. It is recommended to use multiple units with an average lower heating output for larger cabinets as opposed to one unit operating at a higher temperature. The dual unit design is not only more effective but provides a redundant unit. Consult with the Conteg Technical Team for additional information on how best to use cabinet resistance heaters to match your application and ambient environment. It is recommended to install heaters in order to prevent condensation forming in the cabinet.
Parametr | Value |
---|---|
Material | Coated aluminum profile |
Heaters without fan | Silicon cable 3 × 0,75 mm²,standard length 0,5 m |
Heaters with a fan | 3-pole connector |
Connection | Clip-on DIN rail EN 60715 or screws |
Supply includes | Heater ready for connection |
Image
resistance_heater_2.jpg
Taille du fichier: 62 kB
Image
resistance_heater.jpg
Taille du fichier: 69 kB
Catalogue
Catalogue produits — Coffrets et armoires industriels
Taille du fichier: 39172 kB
Catalogue
Catalogue produits — Coffrets et armoires extérieures
Taille du fichier: 15073 kB