• Can read EM & HID prox. 125 kHz cards
  • The typical reading distance is 3.5 cm
  • The reader is equipped with 2 LED lights to indicate the status
  • Communicating interface: USB 2.0 (USB 1.1 compatible)
  • Powered from USB
  • USB cable length is 0.5 m
  • Size: 95x60x24 mm
  • Operating temperature: -10 °C – +40 °C
  • Weight: 0.05 kg
  • Supported OS:  
  • Windows 7 (32 and 64-bit)
  • Windows XP (32 and 64-bit)
  • Windows Vista (32 and 64-bit)
  • Windows XP Embedded
  • Windows CE (4.2, 5.0, and 6.0)
  • Mac OS-X
  • Linux (3.2 and higher)
  • Android

 

Software

ID Microserver 2

Dateigröße: 3252 kB

Bild

USB_ctecka_web.jpg

Dateigröße: 22 kB