Value Description
Suitable for Basic PDUs
Modul material 1.5 mm anodized aluminum with a protective layer against oxidation, brackets made of stainless steel
Dimensions Lenght: 280 mm.
Hight: 65 mm.
Depth: 52.5 mm.
Mounting Vertical
Color Black, red
Display Illuminated LCD
Connection 1-phase 230 V AC or 3-phase 230/400 V AC,16 A or 32 A
Data bus 2× RJ45 data bus RS-485 connectors
Ethernet RJ45 connector
Sensor port RJ11, option to connect temperature andhumidity sensor
Package includes 3 m non-detachable input cable with EN60309 plug, 0.5 m non-detachable output cable with EN60309 outlet.
Brackets for vertical mounting.
Bild

INLINE-merice-WEB.jpg

Dateigröße: 41 kB