Hypoxický preventivní protipožární systém

Weight / Noise of the Technology Volume of protected area*** Estimated Operating Time / Power Consumption (24 Hours**
400 kg/61 dB 1 – 370 mᶟ 8 h/40 kWh
500 kg/62 dB 370 – 520 mᶟ 8 h/56 kWh
600 kg/67 dB 521 – 750 mᶟ 8 h/96 kWh
800 kg/67 dB 751 – 1 150 mᶟ 8 h/130 kWh
900 kg/67 dB 1 151 – 1 630 mᶟ 8 h/130 kWh
1200 kg/68 dB 1 631 – 2 350 mᶟ 8 h/200 kWh
1400 kg/66 dB 2 351 – 3 500 mᶟ 8 h/312 kWh
1800 kg/66 dB 3 501 – 4 700 mᶟ 8 h/360 kWh
2500 kg/66 dB 4 701 – 5 850 mᶟ 8 h/440 kWh
2650 kg/68 dB 5 851 – 7 600 mᶟ 8 h/600 kWh
 4000 kg/68 dB 7 601 – 10 000 mᶟ 8 h/720 kWh
5300 kg/68 dB 13 201 – 15 100 mᶟ 8 h/1050 kWh

Time to first reduce oxygen in the protected area from 20.9% to 15%* takes 16 hours. Calculated for air exchange (leakage taken into account) of max. 50% of total volume in 24 hours.
** Calculated for "free volume" - 50% of space filled with furniture means a 50% reduction in energy consumption.
*** In the case of a larger volume of the protected area, two, three, or more systems shall be used.