• Industry-standard 25x150 mm panel prep
  • Can be fitted with a multi-point lock or single-point locking rod
  • Latch has a LED light that indicates the status of the handle
  • Shows the status of the lock (closed, opened, held open, and forced open)
  • Latch consumes very low power (in standby mode less than 50 mA and in operational mode less than 200 mA)
  • Powered from RDU (12 V DC)
  • The latch can be opened with a key
  • Cable: 4.5 m long with a red boot on connector RJ-45 for right connection assembling

 

Bild

Elektronicka_klika.jpg

Dateigröße: 9 kB