Elektromagnetický zámek – velký

Parameter Value
Size 273x44x28 mm
Armature size 190x45x11 mm
Holding force up to 350 kg
Consumption 480 mA at 12 VDC
Cable 3 m long with a red boot on connector RJ-45 for right connection assembling
Operating temperature +10 °C up to +55 °C
Weight 2.5 kg
Power supply Powered by RDU (12 VDC), waterproof
Package includes Mounting screws
Bild

elektromagneticky_zamek_velky.jpg

Dateigröße: 6 kB