• Can read EM & HID prox. (125 kHz) and MIFARE® (13,56 MHz) cards/tags
  • Support Mobile Phone with NFC (OS android 4.4 or higher; Mobile application required )
  • Reading distance to 4 cm
  • Communicate via Wiegand
  • Equipped with a buzzer and LED light to indicate the status
  • Indoor/Outdoor use
  • Low power consumption (typically 65 mA, maximum 180 mA)
  • Powered from RDU (12 V DC)
  • Mounting is with 2 screws
  • Cable: 4.5 m long with a green boot on connector RJ-45 for right connection assembling
  • Operating temperature: -25 °C – +70 °C
  • Operating humidity: 5 ÷ 95% RH, non-condensing
  • Gorilla glass 2320 on front panel
  • IP rating: IP55, IK07
  • Size: 96x67x13,5 mm (HxWxD)
  • Weight: 0.18 kg
Bild

RMS-ACS-U-MCR-BK_black_web.jpg

Dateigröße: 109 kB

Bild

RMS-ACS-U-MCR-BK_web.jpg

Dateigröße: 193 kB