outTEG OMR LITE Pole or Wall Mounted Cabinets | CONTEG

outTEG OMR LITE Pole or Wall Mounted Cabinets

Outdoor cabinets outTEG OMR LITE with compact and light double-walled design enable both pole or wall installation.

outTEG OMR LITE outdoor compact cabinets represent a suitable solution for projects with high requirements on stable in-rack climate. They are specifically designed for mounting onto a column.

Double-walled case design safeguards the installed components from all-weather as well as from vandalism thanks to the cabinet's compact structure which prevents the removal of individual components from the outside.

For demanding climatic conditions, the side panel variants can be modified to allow the installation of fans or air-conditioning units. Resistance to weather is ensured mainly by the AlMg3 alloy used for the cabinet case and the applied finish of polyester powder coating with UV protection.

These compact cabinets can also be used as free-standing but should be accompanied by additional plinths. OutTEG OMR LITE cabinets have certain limits when using cable glands, nuts, ventilation, and other accessories,  we recommend using ouTEG OMR double-walled cabinets.

MAIN ADVANTAGES

  • Compact and light double-walled design
  • Highest protection against corrosion
  • Features an integrated roof
  • Made of aluminum
  • Polyester powder coat with UV protection
  • PUR non-porous gasket—suitable for extreme temperatures

Parameter Value
Material Aluminum AlMg3
Surface Polyester epoxy coat
Color RAL 7035 for outdoor use, optionally RAL 7046 for roof
IP Rating IP65 (degree of protection can be reduced after mounting some accessories)
Mechanical protection IK10 according to IEC 6226
Supply includes Double-walled outdoor cabinets, fully mounted
Assembled with a perforated roof
Natural ventilation between inner and outer walls
Front door with two handles, key combination 333, door stop. Easily configured to a right or left hand door mounting
Perforated internal horizontal rails on side panels
Door stop
Datasheet

outTEG-OMR-LITE_datasheet_EN_20230731.pdf

File size: 1938 kB

Other versions ru CZ fr
Image

OMR-DL-080605-main-WEB.jpg

File size: 72 kB

Image

OMR-DL-080605-opened-WEB.jpg

File size: 123 kB

Image

OMR-DL-080605-opened-back-WEB.jpg

File size: 74 kB

Image

OMR-DL-080605-plus-ID-W-MP6-WEB.jpg

File size: 132 kB

Image

OUTEGLITE---600x600x500-BOX-sestava-proudeni-multi.jpg

File size: 187 kB

Image

OUTEGLITE---600x600x500-BOX-sestava-proudeni-peltier-multi.jpg

File size: 234 kB

Catalog

Product Catalog—Industrial Cabinets

File size: 39148 kB

Catalog

Product Catalog—Outdoor Cabinets

File size: 15053 kB

Brochure

Brochure—Industrial Cabinets

File size: 2055 kB

Brochure

Brochure—Outdoor Cabinets

File size: 1868 kB

Accessories

19" fixed extrusions for inTEG WME and OMR LITE

Inner 19” fixed extrusions for installation of IT/Telco componets.

Show

Door switch for outdoor cabinets

The switch is used to switch on/off of the installed components such as lights, fans, cooling units.

Show

Rails for interior installation

Vertical perforated mounting rails for comfort installation of components.

Show

Hose-proof Cover

Material: AISI 304 stainless steel

Show

LED Light

Complete lighting units with rocker switch and inter-connection cables light up the interior of the FSE/FSM cabinet, option of connecting several light fixtures.

Show

Pole-mounting brackets for WME

Complete set for pole-mounting.

Show

Wall-mounting brackets for WME and outTEG OMR LITE

Brackets for direct wall mounting.

Show

Pocket for documents

Self-adhesive plastic pocket for placing A4 documentation inside the enclosure.

Show

Thermoelectric cooler

Thermoelectric cooling uses the Peltier effect to create a heat flux between the junctions of two different types of materials.

Show

Thermostat for cooling and heating

Bi-metal thermostats for regulating heating and cooling inside the enclosure.

Show

Cabinet resistance heaters

Cabinet resistance heaters are used to maintain an optimal internal cabinet environment to minimize moisture buildup inside the outdoor equipment enclosures.

Show

Drainage device

The device allows to remove the condensate from the enclosure, in applications with high oscillation of ambient temperatures.

Show

Pressure Compensator

This device controls inside pressure during changes of outside temperatures.

Show