CoolSeven
7U tall indoor unit integrated into 19" racks and utilizing a split cooling system composed of two components—an indoor and an outdoor unit.
The CoolSeven unit with direct expansion represents a type of unit with precision cooling inside racks. CoolSeven is a 7U tall indoor unit integrated into 19" racks and utilizing a split cooling system composed of two components—an indoor and an outdoor unit.
MAIN ADVANTAGES
- Unit is a direct expansion type which provides precision cooling inside racks
- Compatible with all 19" IT racks
- Individual cooling control on rack level
- EC fans with very low power consumption
- Heat dissipation directly from the racks to outside areas
- Precise and fluent cooling capacity control corresponding to air temperature
- A variant of the outdoor unit for very low temperatures is available
- Can operate without filters
- A wide selection of accessories
- Capable of communicating with a monitoring system (for example, CONTEG Pro Server)
- Emergency door opening function when the emergency temperature is exceeded. Compatible with the EOS—Emergency opening system.
SUITABLE FOR
- Office spaces
- IT racks or compact data centers (MCL—Modular closed loop)
- Racks with insufficient or no air-conditioning
- Dusty environments
The CoolSeven unit operates on the direct expansion principle, circulating the coolant between the indoor and outdoor units. The outdoor compressor unit is equipped with a BLDC inverter compressor, which allows for automatic cooling capacity control (up to 8 kW). Thanks to the indoor and outdoor units being separated, there is no need for additional room air conditioning.
The CoolSeven unit is designed for integration into 19” racks, with a height of seven rack units (7RU). Apart from the refrigerant piping, power supply and communications sources, the unit must also be connected to a condensate drainage.
The highly efficient evaporator of the indoor air-conditioning unit features a special hydrophilic surface that retains condensate droplets, while the EC fans maintain very low power consumption.
Airflow and cooling capacity are automatically controlled by an integrated control unit with proprietary CONTEG software. The unit is equipped with a compact LCD for checking and monitoring cooling parameters. To communicate with BMS systems, the unit is equipped with an integrated MODBus RTU interface; alternatively, the unit can also be equipped with a network card (SNMP, WEB server, Logger, E-mail, FTP PUSH, MODBus TCP/IP, BACnet…).
Setting up the CoolSeven unit is very user-friendly, yet advanced, more complex functions are also available. Initial start-up and subsequent operation are therefore very easy and efficient.
Parameter | Value |
---|---|
Indoor unit | AC-C7-DX-xxxxxxx |
Connected outdoor unit | AC-ODX-07-xxxxx |
Cooling system | Direct expansion |
Architecture | Open/closed |
Capacity regulation | 11–100% |
Nominal cooling capacity | 8.1 kW |
Nominal net cooling capacity | 7.5 kW |
Power supply | 230 V, 1 ph, 50-60 Hz |
Running current * | 2.6 A |
Maximum current | 2.7 A |
Nominal power consumption * | 613 W |
Maximum air flow | 1791 m3/h |
Number of fans | 2 pcs |
Motor fan technology | EC |
Refrigerant type | R410A |
Filter class | without filter |
Sound pressure level Lw(A) ** | 30-52 dB |
Width | 482.6 mm (19" installation) |
Height | 311 mm (7U installation) |
Depth | 624 mm |
Weight | 29.8 kg |
Supply pipe diameter and type | 12 mm |
Return pipe diameter and type | 16 mm |
* Values at stable 80% output.
** Depends on rack and fans' RPM.
CoolSeven_datasheet_EN_20210616.pdf
File size: 718 kB
CoolSeven.jpg
File size: 378 kB
RF1-42U-800x1200-A_coolseven-sklo-HDWM.jpg
File size: 260 kB
3x-RF1-42U-800x1200-A_CoolSeven_AC-C7-DX-xxxxxxx_web.jpg
File size: 306 kB
Catalog
Product Catalog—Data and Telecommunication Solutions and Racks
File size: 121576 kB
Brochure—Complete Solutions for Datacenters
File size: 3003 kB
Brochure—Solutions for Server Rooms and Cabling Installations
File size: 1210 kB