Wall-Mount & SOHO Racks—IT and Telco | CONTEG

Wall-Mount & SOHO Racks

Thanks to their compact size, these cabinets are suitable for small offices and homes. We offer cabinets with enough room to access equipment through the front door and the rear side. Some cabinets in this line come equipped with removable side panels with locks. In our product portfolio, you will also find CONTEG racks that can be installed directly into the wall, which makes them a very aesthetic solution for home networks.

PREMIUM RUN

The Wall-Mount PREMIUM RUN offers an extended level of access to installed equipment through the front door; thanks to removable and lockable side panels.

Show

PREMIUM Split RUD

The Wall-Mount PREMIUM Split RUD offers the highest level of access to installed equipment: through the front door, from the sides, or rear.

Show

iSEVEN RQN

Unobstructed access to installed equipment from front and sides. Load rating up to 50 kg.

Show

iSEVEN REN

This economy version of a wall-mounting rack offers a sufficient level of access to the installed equipment through the front door.

Show

SOHO In-Wall ACP

The SOHO racks in the ACP series are designed for households and small offices and are "concealed" in the wall.

Show

SOHO On-Wall ACP

The SOHO On-Wall ACP 19" distribution enclosure is aesthetically pleasing and offers greater flexibility during the installation process.

Show

MiniNET

Special design and thermoplastic construction are perfectly adapted to such diverse surroundings as stores, bank branch offices, industrial settings, etc. ideal choice for any small voice/data, DSL telephony, Internet or video conferencing installation, compatible with Wireless technology.

Show

SOHO Mini REH 10"

The SOHO racks in the REH series are ideal for installations of 10" patch panels, shelves, SOHO active elements, etc.

Show

Wall-Mounted Fiber-Optic Splice Box

Wall-mounted fiber-optic splice boxes are used for termination and fiber slack management of optical fibres outside a 19" rack.

Show

19“ WME-X—Stainless Steel

Suitable for applications with higher demands on resistance to surrounding environment. Offers high rigidity of not just the back panel but the entire cabinet.

Show
On request stainless steel 1.4301

19“ WME-O—Stainless Steel with UV-resistant coating

An ideal solution for outdoor applications is stainless-steel, single-door enclosure with outdoor powder-coating and rain canopy.

Show