| CONTEG
  • Powered by the RAMOS Optimax or Ultra. No additional power is needed.
  • Full autodetection, both units will auto-detect the presence of the Rope Water locate the sensor.
  • Able to identify the location of water ingress
  • Requires setup of sensing rope length for accurate localization
  • This sensor is fully assembled and includes the following parts: 3 m detection rope (extendable via 3m RMS-I-DE-07-EXT3 extension parts), durable 6 m cable for connecting ropes to detector and detection module, main sensing module connected to intelligent LAN port via cable
  • Sensor module LED activates when liquid is detected by the sensor
  • The sensor reports critical status if cable integrity is broken, cut, or unplugged