Rozšiřujicí modul RAMOS Ultra O16
Parameter | Value |
---|---|
Ports |
2x expansion ports (connection via LAN cables) 16x 2-wire dry contact inputs support up to 50 Volts DC and 80mA of current |
LED indications |
LED indications for POWER, LINK, 16x STATUS, and 16x ONLINE for sensors |
Size |
46 x 216 x 138 mm |
Operating environment |
Temperature: Min. -35° C – Max. +55° C Humidity: Min. 20% – Max. 80% (Non-Condensing) |
Suitable for |
RAMOS Ultra, RAMOS Ultra ACS, RAMOS Optimax |
Package includes |
7,5 VDC power supply with cord, brackets, and screws |
text_conteg_image
ramos_ultra_ex_016_01_1600px_web.jpg
Dateigröße: 61 kB
text_conteg_image
ramos_ultra_ex_016_02_1600px_web.JPG
Dateigröße: 69 kB
text_conteg_image
ramos_ultra_ex_016_03_1600px_web.jpg
Dateigröße: 66 kB
text_conteg_image
ramos_ultra_ex_016_04_1600px_web.jpg
Dateigröße: 117 kB
text_conteg_image
Ramos_ultra_catalogphoto.jpg
Dateigröße: 69 kB