Relé Box 8
Parameter | Value |
---|---|
Code | RMS-U-RB-8 |
Suitable for | RAMOS Ultra, RAMOS Plus, and RAMOS Optimax |
Contacts |
8 changeover relay contacts |
Indicators |
8 LEDs indicate the status of the Relay and 1 LED indicate a Power |
Carry current |
16 A |
Max. operating voltage |
380 VAC, 125 VDC |
Max. operating current |
16 A |
Max. switching capacity |
4000 VA, 480W with resistive load 2000 VA, 240W with inductive load (P.F=0.4) |
Power consumption |
Typically 2.475 Watt, 0.495 A |
Size |
216x138x46 mm |
Operating temperature |
-40°C — +85°C |
Storage temperature |
-40°C — +85°C |
Others |
Full auto-sense including disconnect alarm 19” mounting brackets included 1.5 m LAN cable for sensor connecting is included Connects to Ramos Ultra with standard patch cable CAT5/6 Contact material: AgCdORelay Contact Rating Require power supply 7.5VDC (RMS-U-PW)Provide 3 positions Terminal Block which includes Normally Open, Normally Closed, and Common PCB, Connector, and Contacts rated up to maximum 5A 30VDC, 1A 220VAC |
text_conteg_image
RMS-U-RB-8-back_view.jpg
Dateigröße: 61 kB
text_conteg_image
RMS-U-RB-8_novy.jpg
Dateigröße: 24 kB
text_conteg_image
RMS-U-RB-8_drawing.png
Dateigröße: 130 kB