Parameter Value
Senzors

Support for up to 150 sensors (including expansion unit and virtual sensors)

8x auto-detection smart ports, adjustable as input or output

10x digital inputs

10× virtual sensors for monitoring 3rd party hardware using Modbus and SNMP protocol (can be licensed to 80)

Notification functions

e-mail, SNMP traps, SMS, and calls in case of GSM version

Compatibility

Compatible with RAMOS Ultra EXP / RDU door expansion modules via a single expansion port

Operating teperature

Min. -35 ° C - Max. +70 ° C

Operating humidity

Min. 20% - Max. 80% ( no condensation)

Package includes external power supply (5V DC 3A) with exchangeable power cord, 19" brackets, crossover cable for adjustment, and mounting kit
Size 44 x 432 x 50 mm (19" x 1RU)
Others

A new Modbus RTU adapter can be connected to the expansion port

1 port for basic expansion expander (RAMOS-BEX-I8-D10)

10/100 port for Ethernet communication

Internal buzzer

Built-in webserver

1U low profile device with 19" holder

 

Bild

RAMOS-Optimax.jpg

Dateigröße: 110 kB

Bild

RAMOS-Optimax_GSM_web.jpg

Dateigröße: 99 kB

Bild

RAMOS-Optimax_GSM_web2.jpg

Dateigröße: 148 kB

Bild

RAMOS-Optimax_GSM_web3.jpg

Dateigröße: 106 kB
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
Zubehör