• Can read EM 125 kHz cards
  • Reading distance from 15 cm
  • Communicate via Wiegand 26 b protocol
  • Keypad with backlight
  • Keypad/Reader is equipped with a buzzer and LED lights to indicate the status
  • Indoor/Outdoor use
  • Power consumption: typically 65 mA
  • Powered from RDU (12 V DC)
  • Mounting is with 3 screws
  • Cable: 4.5 m long with a green boot on connector RJ-45 for right connection assembling
  • Operating temperature: -25 °C – +60 °C
  • Operating Humidity: 10 – 90% RH
  • Size: 152x46x25 mm
  • Weight: 0.15 kg

 

Bild

Kl?vesnice_s_cte?kou_karet.jpg

Dateigröße: 22 kB