Elektronická klika s čtečkou karet EM&HID Prox 125kHz

Parameter Value
Latch

Latch has a LED light that indicates the status of the handle

Shows the status of the lock (closed, opened, held open, and forced open)

Latch consumes very low power (in standby mode less than 50 mA and in operational mode less than 200 mA)

Powered from RDU (12 V DC)

The latch can be opened with a key

Card reader

Can read EM & HID prox. 125 kHz cards

Consumes very low power (typically less than 80 mA)

Powered from RDU (12 V DC)

Communicates via Wiegand 26b protocol

Reading distance from 3 cm

 Others

Industry-standard 25x150 mm panel prep

Can be fitted with a multi-point lock or single-point locking rod

Package includes

4.5 m long with a green boot on connector RJ-45 for right connection assembling

Bild

Elektronicka_klika_secteckou.jpg

Dateigröße: 27 kB

Bild

931.jpg

Dateigröße: 185 kB

Bild

932.jpg

Dateigröße: 219 kB

Katalog

Produktkatalog – Daten und Telekommunikation Lösungen und Schränke

Dateigröße: 66209 kB

Ihre Registrierung für diesen Termin war erfolgreich. Wir haben Ihnen die Details an Ihre E-Mail-Adresse geschickt. en
text_conteg_brochure

Broschüre – Komplexe lösungen für rechenzentren

Dateigröße: 3009 kB