Elektromagnetický zámek – malý

Parametr Value
Shows status of the lock Closed, opened, held open, and forced open
Size 90x33x19 mm
Armature size 90x24x11 mm
Holding force up to 70 kg
Consumption 300 mA at 12V DC
Cable 3 m long, with a red boot on connector RJ-45 for right connection assembling
Operating temperature +10 °C až +55 °C
Weight 0.7 kg
Power supply Powered by RDU (12V DC)
Package includes Mounting screws
Bild

elektromagneticky_zamek_maly.jpg

Dateigröße: 13 kB