Parametr Value
Specification:

CONTEG Pro Server software can be installed onto any server with Windows 7 OS or higher.

Third-party devices can be integrated using ModbusTCP or SNMP, while cameras can be integrated via ONVIF.

The base units communicate with the server via LAN or WAN.

Data from remotely monitored environments without cable connection can be sent to the server using a cellular radio network and VPN connection with a 3G/4G mobile data modem, using the necessary hardware

Access via a web browser

CONTEG Pro Server is available anywhere and anytime on a smartphone, tablet, or PC via the HTML5 user interface; Chrome or Firefox browser is recommended.

Minimum hardware specifications for installation

CPU: Dual-Core CPU is recommended; Intel Xeon 3050 2.1 GHz or higher; AMD Opteron 1218 2.6 GHz or higher

RAM: 1 GB (2 GB or more and dual-channel recommended)

Network: Ethernet 100/1000baseT (1 Gbit recommended)

GPU: Integrated or discrete, 1024 × 768 minimum, 16bit colors.

Hard Disk: Minimum 100 Gbyte free (depends on the number of servers, cameras, rules, and logging settings), NTFS file system (on Windows); Recommended: 7200 RPM or faster SATA/SAS HDDs and RAID1/RAID5

Operating System:

Windows 7 64 bit or Windows Server 2008 R2; Recommended: Windows 10 64 bit or Windows Server 2016; Note: Windows Server Core versions are not supported

Code

RMS-CPS-VS         Adding one virtual sensor license to CONTEG Pro Server

RMS-CPS-VS-25    Adding 25 virtual sensors license to CONTEG Pro Server

RMS-CPS-IP-CAM  Adding one third-party IP Camera (1-year license) to CONTEG Pro Server

RMS-CPS-TMPL     Adding one network device (configured via template) license to CONTEG Pro Server

RMS-CPS-CTP       Adding one CoolTeg Plus unit (communicate via Touch-Display) license to CONTEG Pro Server

Anleitungen

CPS-User Manual

Dateigröße: 15912 kB

Anleitungen

CPS-Template manual

Dateigröße: 682 kB

Software

Install - CPS - v. 15.2.18

Dateigröße: 171824 kB

Software

ContegProServer-14.2.48

Dateigröße: 122893 kB

Bild

Ramos-ACS-main.jpg

Dateigröße: 276 kB

Bild

Pro-server-webview-1.png

Dateigröße: 43 kB

Bild

Pro-server-webview-2.png

Dateigröße: 58 kB

Bild

Pro-server-webview-3.png

Dateigröße: 48 kB

Bild

Pro-server-webview-4.jpg

Dateigröße: 197 kB

Bild

Pro-server-webview-4.png

Dateigröße: 56 kB

Bild

Pro-server-webview-5.png

Dateigröße: 58 kB
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
Ähnliche Produkte