Biometrická čtečka pro rozpoznání obličeje

  • 2” color TFT LCD
  • User Matching: 1:3,000 match/sec
  • Group Matching: 1:5,000 match/sec
  • Can read EM & HID prox. (125 kHz) EM a cards/tags MIFARE, MIFARE Plus, DESFire/EV1, FeliCa (13.56MHz)
  • Operating illuminance: from 0lx to 25,000lx
  • Memory: 8GB Flash + 1GB RAM
  • 4 function buttons below display
  • RS-485: 1ch Host or Slave (Selectable)
  • Wiegand : 1ch Input or Output (Selectable)
  • Ethernet: 10/100Mbps, auto MDI/MDI-X
  • Relay: 1ch Output max. 30VDC/2A
  • Temper supported
  • IP protection: IP40
  • Operating Temperature: -20°C up to 50°C
  • Dimensions: 80 x 160.3 x 71.8 mm
  • Package includes: 24VDC/2.5A power supply in a connection box with power and connection cable, wall-mounting kit

 

Anleitungen

Manual for RMS-ACS-U-FACE

Dateigröße: 1739 kB

Bild

obr1.jpg

Dateigröße: 160 kB

Bild

obr2.jpg

Dateigröße: 151 kB

Bild

obr3.jpg

Dateigröße: 104 kB